Germany
 
de
en
 
Germany
 
de
en
 
Universal attachment clip for cobots
cold resistance

Fastening element; For diameter (min./max.): 50mm - 120mm; Thermoplastic elastomerCopied to clipboard

Add to product comparison

Price

47,83 €

(4.782,75 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Quick and easy installation thanks to the soft TPE material of the universal fastening and flexible Velcro straps.
  • Attached cables and hoses can be detached and adjusted again.
  • The universal fastening is suitable for all cylindrical bodies with an outer diameter of 50 mm to 120 mm.
  • Separate attachment of two cables or hoses with different outer diameters possible.

Application

  • For attaching cables and hoses to collaborative robots (cobots) in the course of function expansion (end-of-arm tooling).
  • For use with SILVYN® protective conduits.
  • For use with ÖLFLEX® robotic cables.
  • TPE material is resistant to many acids and alkalis and is UV-resistant.
  • For operating temperatures from -40°C to +80°C.

Recently viewed articles