61721868
End sleeve; suitable crimp-insert: PEW 12.090; for cross-section: 0.34mm²; Total length: 10.5mm; turquoise; Electrolytic copper Tin-plated
END SLEEVES AHI N 0.34/ 6 TQ
Add to product comparison
Price
Register for price
500 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Funnel-shaped opening makes it easy to slip them onto the strands
- The conductor is permanently connected to the collar by crimping
Application
- Control cabinets and equipment wiring
- For cables with category 2,5 and 6 conductors
- Not suitable for solid conductors