France
 
en
fr
 
0
0
0
France
 
en
fr
 
EPIC® H-A 16 AD-LB Panel-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 16 AD-LB

Panel-mount base; Design size: 16A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 16 AD PANEL MOUNT BASE

70474000

Add to product comparison

Price

Register for price

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Small and compact, for applications with high number of contacts

Application

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory