France
 
en
fr
 
0
0
0
France
 
en
fr
 
CHESK-I 1-CORE TERMINATION 240mm² 24kV
uv-resistant.flame-retardanthalogen-free

CHESK-I 1-L cable termiantion indoor (24kV)

End connector; Polyolefin; red/brown; 95mm² - 240mm²

CHESK-I 1-CORE TERMINATION 240mm² 24kV

61804002

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Easy assembly using screw cable lugs (without special tool).
  • Screw cable lugs for both the conductor and the copper wire or tape shielding.
  • The shear-head screws of the screw cable lugs break as soon as the required tightening torque is reached (note for a correct, high-quality connection).
  • Suitable for conductor cross-sections from 95 to 1,000 mm².

Application

  • End connector for connecting medium-voltage cables of voltage class 12/20 (24 kV).
  • Suitable for indoor use.