France
 
en
fr
 
0
0
0
France
 
en
fr
 
FIPLOCK ONE 90° NPT Conduit gland
UKCA markedCE markedUL recognized
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

FIPLOCK ONE 90° PG

Conduit gland; PG 7; Suitable for protective cable conduit size: 7; Halogenfree; UV-resistant; IP 68, IP 69, IP 66, IP 67;

FIPLOCK ONE 90° PG 7 / 07 BK

61804494

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Cost-saving due to quick and easy installation
  • Very high tensile strength due to all around tooth system
  • Ensures mounting safety due to integrated coding system
  • Excellent IP rating

Application

  • Demand of increased liquid tightness
  • For indoor and outdoor use
  • Suitable for FIPLOCK PA6 / PA12