France
 
en
fr
 
0
0
0
France
 
en
fr
 
N2XH Power cables
CE markedVDE certified
flame-retardanthalogen-free

N2XH

Power cables; 2x2.5 RE; N2XH-O; U0/U: 0,6/1 kV; Bare Copper; Polyolefin; VDE certified; Fixed Installation

N2XH-O 2x2,5 RE 0,6/1kV

30017655

Add to product comparison

Price

Register for price

Quantity

Length in metres

Please observe the minimum order quantity of 3000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
  • Insulated copper conductors are single or multi-wire, round or sector-shaped.

Application

  • For the power supply connection to buildings and industrial plants, in compliance with special fire protection requirements.
  • Suitable for energy distribution in power and converter stations.
  • For fixed installation.
  • For installation on, in or under plaster, in brickwork and in concrete.
  • Durable cable insulation made of halogen-free, thermoplastic polyolefin compound.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.