2214070
Control cable; 7G2.5; U0/U: 0,6/1 kV; Core identification: Numbers; Shielded; UL listed; Flexible
ÖLFLEX® TRAY II CY 7G2.5 14/7C
Add to product comparison
Price
Register for price
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Cable especially developed for use in the USA.
- Versatile use in various applications and environments.
- UL certification according to technical data enables the product to be used on the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Doing away with cable protection systems facilitates easy, cost-saving installation.
- Particularly oil-resistant and flame retardant.
- Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage.
Application
- Suitable in the USA for wiring of industrial machinery and machine tools, for open installation in cable trays without protective cable conduit.
- Suitable for torsion applications in wind turbines in the USA and Europe.
- For universal use in Europe for the wiring of cross-plant control circuits and control circuits inside machines, for fixed installation and occasional flexing.
- Can be used in dry, damp and oily environments.
- Suitable for medium mechanical stress.
- Suitable for outdoor use in the USA and Europe, subject to the temperature range.
- Suitable for direct underground installation in the USA.
- Flexible use at temperatures down to -25°C.