France
 
en
fr
 
0
0
0
France
 
en
fr
 
91R3 COPPER CABLE LUG 0.75 M3
cUL listed US, UL listed USLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantheat resistance

Tube cable lugs Cu

Cable lug; for cross-section: 0.75mm²; M3; Copper

91R3 COPPER CABLE LUG 0.75 M3

63207053

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures of up to +180°C.
  • Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores (e.g. ÖLFLEX® HEAT 180 product series).
  • Heat resistance tested in 1,000 test cycles with ÖLFLEX® HEAT 180 cables, in accordance with DIN EN IEC 61238-1-1.
  • Suitable for use with KLAUKE crimping tools.
  • When tube cable lugs made of copper are being used, lower contact resistances are generated at the contact point than with tube cable lugs made of stainless steel.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.