Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 
EPIC® H-A 3 AGSV Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistance

EPIC® H-A 3 AGSV

Surface-mount base; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Polyamide, Uncoated; IP protection rating mounted: IP 65

EPIC® H-A 3 AGS PG11 ZW

10424000

Add to product comparison

Price

73,80 €

(737,97 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The small design size make it suitable for use in limited spaces.
  • Wide range of inserts available.
  • “Agsv” variant made of lightweight and chemically resistant thermoplastic housing for safe connectors.
  • "MAgsv" variant with robust die-cast zinc housing for reliable plug-in connections.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Suitable for outdoor use, subject to the temperature range.