Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 
CHMSV 1-CORE JOINT 240mm² 24kV
uv-resistant.flame-retardanthalogen-free

CHMSV 1-L straight through joint (24kV)

Sleeve; Polyolefin; black; 95mm² - 240mm²

CHMSV 1-CORE JOINT 240mm² 24kV

61803998

Add to product comparison

Price

188,63 €

(18.862,80 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the quotation.

Benefits

  • Connects cables with different conductor cross-sections and materials (copper/aluminium conductor).
  • Easy assembly using screw cable lugs (without special tool).
  • Screw cable lugs for both the conductor and the copper wire or tape shielding.
  • The shear-head screws of the screw cable lugs break as soon as the required tightening torque is reached (note for a correct, high-quality connection).
  • Suitable for conductor cross-sections from 95 to 1,000 mm².

Application

  • Sleeve for connecting two medium-voltage cables of voltage class 12/20 (24 kV).
  • Suitable for indoor and outdoor use.
  • May be used in water, earth and closed installation ducts.