83881140
Kit
FLEXIMARK® THERMO CLIP 70°C Starter kit
Add to product comparison
Price
90,18 €
(9.018,05 €/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- Starter kit as basic equipment with FLEXIMARK<sup>®</sup> THERMO CLIP temperature indicators in five different sizes for cable outer diameters of 2.3 – 31.0 mm.
- The use of small parts ensures optimum order and prevents the content from being mixed up. The size of the individual compartments can be individually adapted.
- Stackable and robust case made of durable plastic.
- Transparent lid allows a perfect overview even when closed.
- The snap closure provides reliable closing.
Application
- For safe transport and storage of FLEXIMARK® THERMO CLIP temperature indicators.
- Especially for use in maintenance, e.g. for inspecting industrial plants.