Hungary
 
en
hu
 
Hungary
 
en
hu
 

Tools and accessories for cable glands

Wide range of tools and accessories for cable glands

The range of cable gland accessories at LAPP is enormous. With lock nuts, blanking plugs, seals, dust protection elements and much more, a cable gland can be easily customised and quickly become the perfect guide for you and your applications.

  • M 10
  • M 105
  • M 110
  • M 12
  • M 16
  • M 20
  • M 24
  • M 25
  • M 32
  • M 36
  • M 40
  • M 50
  • M 56
  • M 6
  • M 63
  • M 72
  • M 75
  • M 8
  • M 80
  • M 90
  • NPT 1 1/2"
  • NPT 1 1/4"
  • NPT 1"
  • NPT 1/2"
  • NPT 1/4"
  • NPT 2"
  • NPT 3/4"
  • NPT 3/8"
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 42
  • PG 48
  • PG 7
  • PG 9
  • HVAC
  • Construction Machinery
  • Assembly Machines
  • Lifts & Elevators
  • Rolling Stock
  • Agricultural & Farm Machinery
  • Intralogistics
  • Machine tools
  • Ships & boats
  • Power Grids
  • Packaging
  • Food & Beverage
  • Robotics
  • Healthcare & Pharma
  • Renewable Energy: Solar
  • Metric
  • NPT
  • PG
  • without
  • CCCex-certified
  • CE marked
  • DNV-certified
  • EHEDG certified
  • Ecolab certified
  • FDA certified
  • NSF certified
  • UL listed
  • UL recognised
  • VDE certified
  • cUL listed
  • cUR recognized
Filter
  • General information
    • End of sales article
      • No
      • Yes
    • Industry segment
      • HVAC
      • Construction Machinery
      • Assembly Machines
      • Lifts & Elevators
      • Rolling Stock
      • Agricultural & Farm Machinery
      • Intralogistics
      • Machine tools
      • Ships & boats
      • Power Grids
      • Packaging
      • Food & Beverage
      • Robotics
      • Healthcare & Pharma
      • Renewable Energy: Solar
  • Product design
    • Material body
      • Aluminium
      • Brass
      • Chloroprene rubber
      • Fluorinated rubber
      • Polyamide
      • Polyethylene
      • Polystyrene
      • Stainless steel
      • Steel
    • Colour
      • black
      • blue
      • green
      • light grey
      • metal
      • natural
      • red
      • silver grey
      • white
    • Spanner size
      • 10.0 mm
      • 12.0 mm
      • 13.0 mm
      • 14.0 mm
      • 15.0 mm
      • 16.0 mm
      • 17.0 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 21.0 mm
      • 22.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 26.0 mm
      • 27.0 mm
      • 28.0 mm
      • 29.0 mm
      • 30.0 mm
      • 32.0 mm
      • 33.0 mm
      • 34.0 mm
      • 36.0 mm
      • 37.0 mm
      • 38.0 mm
      • 40.0 mm
      • 41.0 mm
      • 42.0 mm
      • 43.0 mm
      • 45.0 mm
      • 46.0 mm
      • 48.0 mm
      • 50.0 mm
      • 51.0 mm
      • 53.0 mm
      • 54.0 mm
      • 55.0 mm
      • 56.0 mm
      • 57.0 mm
      • 60.0 mm
      • 64.0 mm
      • 65.0 mm
      • 66.0 mm
      • 67.0 mm
      • 68.0 mm
      • 70.0 mm
      • 75.0 mm
      • 80.0 mm
      • 85.0 mm
      • 90.0 mm
      • 95.0 mm
      • 102.0 mm
      • 115.0 mm
      • 120.0 mm
      • 124.0 mm
      • 135.0 mm
    • Inner thread
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 3/4"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
    • Outer thread
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 72
      • M 75
      • M 80
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
    • Thread size
      • M 10
      • M 105
      • M 110
      • M 12
      • M 16
      • M 20
      • M 24
      • M 25
      • M 32
      • M 36
      • M 40
      • M 50
      • M 56
      • M 6
      • M 63
      • M 72
      • M 75
      • M 8
      • M 80
      • M 90
      • NPT 1 1/2"
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 1/4"
      • NPT 2"
      • NPT 3/4"
      • NPT 3/8"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • NPT
      • PG
      • without
  • Product features
    • Temperature
    • IP protection rating
      • IP 54
      • IP 56
      • IP 66
      • IP 67
      • IP 68
      • IP 68 - 10 bar
      • IP 68 - 10 bar (30 min)
      • IP 68 - 5 bar
      • IP 68 - 5 bar (30 min)
      • IP 69
  • Certifications and standards
    • Certifications
      • CCCex-certified
      • CE marked
      • DNV-certified
      • EHEDG certified
      • Ecolab certified
      • FDA certified
      • NSF certified
      • UL listed
      • UL recognised
      • VDE certified
      • cUL listed
      • cUR recognized

Results

(102)