Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 

Mechanical properties


Mechanical properties are often an important decision criterion when selecting suitable products. Why?


Under the influence of external forces, it quickly becomes clear how resistant a material is. How tear-resistant, pressure-sensitive, bendable, movable, rotatable or even flexible a material is defines whether the product is suitable for a particular application. As a result, a cable that is only intended for fixed installation should not be used as a supporting rope in a lift.


How highly mechanically resistant cables and wires, cable glands, connectors or even protective cable conduits are is largely determined by their structure and material properties.

Strain relief

How does the cable gland prevent the cable from being pulled out?

Cable chains

What does a cable in the cable chain need to withstand?

Flexible

How movable and flexible can cables be?