52107040
Cable gland; M 25; Clamping range (min./max.): 17.5 - 19.8 mm; Wrench width 1: 30; Brass Nickel-plated; Halogenfree; UV-resistant; IP 65, IP 66, IP 67, IP 68; EMC screening
SKINDICHT® SHVE-M 25X1.5/21/20/16
Add to product comparison
Price
372,18 €
(1.488,71 €/100 PC)
25 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Optimum, low-resistance 360° screen contact
- High degree of protection
- High strain relief
Application
- Earthing gland, for applications where electrical interference fields can occur.
- Medical engineering
- Frequency converters
- Airports
- Measurement and control technology