53113180
Cable gland; M 16; Clamping range (min./max.): 4.5 - 10 mm; Wrench width 1: 20; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;
SKINTOP® GRIP M16X1.5
Add to product comparison
Price
423,24 €
(1.692,94 €/100 PC)
25 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Clamping the cable using the double lever above the domed cap nut provides much better strain relief than with conventional cable glands, even under mechanical stress.
- Double clamping ensures reliable bending and anti-kink protection of the cable as the cable is clamped on all sides.
- Gentle cable clamping due to high elasticity of the sealing insert material.
- Optimum sealing through O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.
- Large, variable clamping range for different cable outer diameters.
Application
- Especially for use in mobile equipment where the clamped cable requires a considerable amount of strain relief.
- Can be used in dry, damp and, especially, harsh environments.
- Withstands high mechanical stress.
- The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.