Hungary
 
en
hu
 
0
0
0
Hungary
 
en
hu
 
79V4 V2A CABLE LUG 0.5-1.0 M4
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantheat resistance

Tube cable lugs V2A

Cable lug; 0.5mm² - 1mm²; M4; Stainless steel V2A

79V4 V2A CABLE LUG 0.5-1.0 M4

63207037

Add to product comparison

Price

89,15 €

(356,60 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures up to +400°C.
  • Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores.
  • Suitable for use with KLAUKE crimping tools.
  • The flat mounting surface and precise processing simplify the crimping process.

Application

  • For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
  • Resistant to corrosion and acid.