61746506
Conductor end sleeves AHK, insulated
End sleeve; suitable crimp-insert: PEW 12.091; for cross-section: 10mm²; Total length: 24mm; red; Electrolytic copper Tin-plated
END SLEEVES AHK 10/12 RD
Add to product comparison
Price
Register for price
100 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Thicker insulation and greater wall thickness for higher loads
- Suitable for all short circuit and earth fault-resistant cables up to 3 kV due to enlarged insulation sleeves
Application
- For cables with thick insulation
- Special conductor end sleeve model with large plastic collar for thick insulation cables (e.g. NSGAFÖU)
- Suitable for unprotected connections on control and distribution panels, rail vehicles, solar systems, ignition cables etc.