21700866
Data connector; Ethernet; SPE; Socket; Straight
EPIC® DATA SPE-6 PCB F
Add to product comparison
Price
Register for price
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
- Compact design for use in restricted spaces.
- Connector face of the SPE connector in accordance with DIN EN IEC 63171-6.
- Power over Data Line (PoDL)-capable circuit board socket according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
Application
- For connecting SPE connectors to a PCB inside active devices.
- For use with the SPE connector EPIC® DATA SPE-6 FA M CS1.
- For use with the SPE patch cable EPIC® DATA SPE-6 PC M-M CT001.