Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 
EPIC® H-BE 10 Push-In termination Insert with push-in connection
UKCA markedCE markedUR recognised US, cUR recognised US
flame-retardantcold resistance

EPIC® H-BE 10 Push-In termination

Insert with push-in connection Socket; Number of contacts: 10+PE; Design size: 10B; 600 V AC rms / DC according to UL/CSA; 13 A according to UL/CSA; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; Polyamide

EPIC® H-BE 10 BP

44423203

Add to product comparison

Price

Register for price

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size.
  • Push-in connection enables the shortest connection times: strands with conductor end sleeves can be inserted and contacted without any tools; just press the orange button to remove the contact. For strands without conductor end sleeves, the button must be pressed to open the spring before insertion or removal.
  • The round test socket for 2 mm standard measuring tips is positioned so that it is still accessible for signal testing, even if the insert is already installed in the panel-mount base.
  • Made of robust polyamide (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.