Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 
EPIC® POWER M23 D6 8,5-11 (20)
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® M23 Power

Cable connector; M 23 power; Clamping range (min./max.): 8.5mm - 11mm

EPIC® POWER M23 D6 8,5-11 (20)

24441133

Add to product comparison

Price

Register for price

Quantity

20 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Particularly high power despite extremely space-saving design for very small devices.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • Housing is available separately or including insert.
  • The individual housing can be used with inserts for either sockets or male contacts (available separately).

Application

  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.