Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 
EPIC® POWER M12 BCM 1.5 AU 0.75-1.5 (100)

EPIC® POWER M12L/K Contacts

Contact for housing size: POWER M12L/K; ; Socket; Crimp termination; For cross-section (min./max.): 0.75mm² - 1.5mm²; Brass Gold-plated

EPIC® POWER M12 BCM 1.5 AU 0.75-1.5 (100)

44423186

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
  • With improved contact due to multiple slots.
  • The clear marking of the maximum conductor cross-section prevents incorrect assembly.
  • With corrosion-resistant gold coating for the low contact resistances and long product life.
  • Suitable for conductor cross-sections up to 2.5 mm².

Application

  • For use with EPIC® POWER M12L/K circular connectors.