53113200
SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL
Cable gland; M 20; Clamping range (min./max.): 7 - 13 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;
SKINTOP® GRIP M20X1.5
Add to product comparison
Price
Register for price
25 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- Clamping the cable using the double lever above the domed cap nut provides much better strain relief than with conventional cable glands, even under mechanical stress.
- Double clamping ensures reliable bending and anti-kink protection of the cable as the cable is clamped on all sides.
- Gentle cable clamping due to high elasticity of the sealing insert material.
- Optimum sealing through O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.
- Large, variable clamping range for different cable outer diameters.
Application
- Especially for use in mobile equipment where the clamped cable requires a considerable amount of strain relief.
- Can be used in dry, damp and, especially, harsh environments.
- Withstands high mechanical stress.
- The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.