Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 
ETHERLINE® T1 FLEX Y 1x2x26/7AWG
UKCA markedCE markedUL listedUR recognised US, cUR recognised US
flame-retardanticon sturgeon signal

ETHERLINE® T1 FLEX

Single Pair Ethernet cable; Flexible; Ethernet; SF/UTP; PVC; green

ETHERLINE® T1 FLEX Y 1x2x26/7AWG

2170925

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
  • Ethernet networking of the field devices enables real-time data collection and analysis as well as providing a wealth of additional information (big data) for process optimisation (e.g. predictive maintenance).
  • Complete interoperability of field devices and systems from various manufacturers thanks to seamless connection to the Industrial Ethernet network.
  • For the transmission of analogue and digital signals in the frequency range up to 600 MHz and up to 40 m distance.
  • Single-paired cable design saves weight and space. Small bending radii and outer diameters are essential for connection to the field level.
  • Power over Data Line (PoDL)-capable cable according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
  • For Single Pair Ethernet (SPE) applications 100Base-T1 according to IEEE 802.3bw and 1000Base-T1 according to IEEE 802.3bp.
  • Also available as a Power Limited Tray Cable (PLTC) variant listed according to UL for open installation on cable trays.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.