61803908
Parallel corrugated protective conduit; Inner diameter: 6.2mm; Outer diameter: 10mm; Nominal size: 7; Polyamide; Halogenfree; UV-resistant
FIPLOCK FPAF 7/6.2X10.0 BK 50M
Add to product comparison
Price
Register for price
50 Metre per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- The flexible conduit design enables small bending radii and is ideally suited for space-saving installations where space is limited in dry and damp interiors, as well as for outdoor applications
- Dimensionally stable
- Flexible
- Robust against mechanical impacts
Application
- For use in railway vehicles and buses, for fixed installations and applications where limited movement may occur
- Railway technology
- Public transport equipment