61813010
Cable ties; Cable tie width: 7.9mm; Total length: 360mm; metal; Stainless steel; Halogenfree; UV-resistant
Steel cable tie LS 7.9-360.0
Add to product comparison
Price
Register for price
100 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Minimum space required due to the flat binder heads
- Secure ball lock, self-locking
- Excellent chemical resistance
- High-temperature resistant
- Acid-resistant
Application
- Outdoor applications and usage under the most extreme conditions, as corrosion and weathering resistant
- For fixing FLEXIMARK® stainless steel marking
- Could be used in any industry with a demanding environment (e.g. oil & gas, railways, F&B)