1708001
J-Y(ST)Y...LG Fire Alarm Cable
Installation cable; 1X2X0.8; VDE 0815; PVC; Shielded; Flexible
(J)-Y(ST)Y...LG 1X2X0,8 BMK
Add to product comparison
Price
Register for price
Login for the stock enquiry.
Available. Find out the delivery date in the quotation.
Benefits
- The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.
Application
- For use in control, regulating and measurement circuits.
- For installation on, in or under plaster, in brickwork and in stationary concrete.
- Can be used in dry and damp rooms.
- The PVC outer sheath is somewhat oil-resistant.