Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 
ÖLFLEX® CLASSIC 115 CY BK Control cable
UKCA markedCE marked
torsion resistantuv-resistant.chemical resistanceflame-retardanticon sturgeon signal

ÖLFLEX® CLASSIC 115 CY BK

Control cable; 3G1; U0/U: 300/500 V; PVC; Core identification: Numbers; Shielded; Flexible

ÖLFLEX® CLASSIC 115 CY 3G1 BK

1136536

Add to product comparison

Price

Register for price

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Weatherproof and therefore well suited for outdoor use.
  • Space-saving due to reduced wall thicknesses.
  • Doing away with the inner sheath results in lower weight and smaller outer diameters.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use.