38115806
ÖLFLEX® SOLAR H1 BUR
Solar cable; 1X4; black; U0/U: 1 /1 kV; Cross-linked polyethylene; Fixed Installation; Halogenfree
ÖLFLEX® SOLAR H1 BUR 1X4 BK
Add to product comparison
Price
Register for price
Login for the stock enquiry.
Available within the next 3-28 days. Find out the delivery date in the offer
Benefits
- Halogen free core insulation and sheath compound to meet special fire safety requirements.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- A laterally waterproof cable allows permanent submersion in shallow, uncontaminated water: AD8 in accordance with IEC 60364-5-51 and IEC 62440.
- Due to its increased mechanical strength, suitable for underground installation in a cable trench with a sand bed, tested using the "Impact-Resistance Test" and "Crushing-Resistance Test" according to UL 854.
- Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
- IEC certification allows international use of the product in countries where IEC standards apply.
- Expected service life of 25 years in accordance with EN 50618 for H1Z2Z2-K-compliant application.
- Available in three different outer sheath colours so that the DC conductor can be identified externally.
- Excellent price-performance ratio thanks to smart material selection.
Application
- For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618.
- For interconnecting solar modules.
- For direct current applications up to 1.8 kV.
- For use with the solar connectors of the EPIC<sup>®</sup> SOLAR series.
- For fixed installation and occasional flexing, if necessary freely hanging.
- Underground installation in protective cable conduits only with drainage of accumulated water.
- Underground installation in a cable trench with a sand bed based on VDE 0891-6 and DIN EN 50174-3.
- Can be installed in closed installation ducts, under plaster and in devices.