Netherlands
 
en
nl
 
0
0
0
Netherlands
 
en
nl
 

Glands for metal conduits with a thick-walled jacket

Secure fixation of metal conduits with a thick-walled sheath

The SILVYN® glands for metal conduits with thick-walled sheaths are made of nickel-plated brass and are available in metric, NPT and PG sizes. You can use our compact glands for space-saving applications. It is available in a straight, 45° angled and 90° angled variant. Various glands for metal conduits with thick-walled sheaths are also available for applications with an IP protection rating of up to 66, 67, 68 or 69.