44423173
EPIC® POWER M12L F6
Coupling connector; M 12 power; M 12; M12 L-coded; Number of contacts: 4+FE; Clamping range (min./max.): 6.5mm - 10.5mm
EPIC® POWER M12L F6 4+FE 6,5-10,5 (20)
Add to product comparison
Price
Register for price
20 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- F6 coupling connector for use with A4 panel-mount base or D6 cable connector.
- High power up to 16 A despite extremely space-saving design for very small devices.
- The mechanical L coding of the connector face prevents incorrect plugging with the mating connector.
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Suitable for conductor cross-sections from 0.75 to 2.50 mm².
- When connected, protection class IP 65, IP 67 and IP 69 can be achieved.
- UL certification according to technical data enables the product to be used on the North American market.
- Available as a 4-pin variant with black insulation and as a 4+FE variant with grey insulation and functional earthing contact (FE).
Application
- For direct current applications in the low voltage range.
- For supplying power to smaller devices (e.g. decentralised I/O modules, smaller motors).
- Also suitable as the power supply in the PROFINET network (M12L is regarded as a standardised power interface).