Netherlands
 
en
nl
 
Netherlands
 
en
nl
 

Insulation and shrink hose products

Our wide range of products for insulating and shrinking

LAPP has a wide range of products for shrinking and insulating cables. The product range includes insulating tapes and hoses, shrink hoses, sealing caps and junction sleeves, as well as a hot-air pistol.

  • End sleeve
  • Hot-air gun
  • Insulating tape
  • Insulating tube
  • Junction sleeve
  • Shrink hose
  • 2.0
  • 3.0
  • 4.0
  • Renewable Energy: Solar
  • Rolling Stock
  • Flame-retardant
  • Halogenfree
  • Oil-resistant
  • UV-resistant
  • UL listed
  • UL recognised
  • VDE certified
  • cUL listed
  • cUR recognized
Filter
  • General information
    • End of sales article
      • No
    • Product type
      • End sleeve
      • Hot-air gun
      • Insulating tape
      • Insulating tube
      • Junction sleeve
      • Shrink hose
    • Industry segment
      • Renewable Energy: Solar
      • Rolling Stock
  • Electrical parameters
    • Dielectric strength
      • 14.0 kV/mm
      • 15.0 kV/mm
      • 18.0 kV/mm
      • 20.0 kV/mm
      • 40.0 kV/mm
  • Product design
    • Material
      • Polyolefin
      • Polytetrafluoroethylene
      • Polyvinylchloride
      • Silicone
      • Soft PVC
    • Inner diameter
      • 2.0 mm
      • 2.5 mm
      • 3.0 mm
      • 4.0 mm
      • 5.0 mm
      • 6.0 mm
      • 7.0 mm
      • 8.0 mm
      • 9.0 mm
      • 10.0 mm
      • 11.0 mm
      • 14.0 mm
      • 16.0 mm
      • 17.0 mm
      • 20.0 mm
      • 25.0 mm
      • 31.0 mm
    • Colour
      • black
      • green/yellow
      • natural
      • transparent
      • white
      • yellow
    • Outer diameter
      • 2.8 mm
      • 3.8 mm
      • 5.0 mm
      • 5.5 mm
      • 6.2 mm
      • 6.8 mm
      • 7.2 mm
      • 7.8 mm
      • 8.4 mm
      • 8.8 mm
      • 9.4 mm
      • 10.0 mm
      • 10.4 mm
      • 11.1 mm
      • 11.4 mm
      • 12.1 mm
      • 15.0 mm
      • 18.0 mm
      • 25.0 mm
      • 30.0 mm
      • 36.0 mm
      • 40.0 mm
      • 55.0 mm
      • 60.0 mm
      • 75.0 mm
      • 80.0 mm
      • 90.0 mm
      • 102.0 mm
      • 148.0 mm
    • Panel thickness
      • 0.4 mm
      • 0.5 mm
      • 0.6 mm
      • 0.7 mm
      • 0.75 mm
      • 0.9 mm
      • 1.0 mm
      • 1.05 mm
      • 2.0 mm
      • 2.3 mm
      • 3.0 mm
      • 3.3 mm
      • 4.0 mm
    • Total length
      • 93.0 mm
      • 105.0 mm
      • 118.0 mm
      • 150.0 mm
      • 165.0 mm
      • 175.0 mm
      • 198.0 mm
      • 253.0 mm
      • 1000.0 mm
      • 3000.0 mm
      • 3600.0 mm
      • 5000.0 mm
      • 5400.0 mm
      • 6000.0 mm
      • 7000.0 mm
      • 8000.0 mm
      • 9000.0 mm
      • 10000.0 mm
      • 12000.0 mm
      • 15000.0 mm
      • 25000.0 mm
      • 50000.0 mm
      • 100000.0 mm
      • 150000.0 mm
      • 300000.0 mm
      • 400000.0 mm
      • 500000.0 mm
      • 750000.0 mm
      • 1000000.0 mm
    • Ribbon width
      • 12.0 mm
      • 15.0 mm
      • 25.0 mm
    • Panel type
      • Double-walled
      • Medium-walled
      • Thin-walled
    • Shrinkage range (min.)
      • 1.2 mm
      • 1.6 mm
      • 2.4 mm
      • 2.5 mm
      • 3.0 mm
      • 3.2 mm
      • 4.0 mm
      • 4.8 mm
      • 6.0 mm
      • 6.4 mm
      • 7.0 mm
      • 9.0 mm
      • 9.5 mm
      • 11.0 mm
      • 12.0 mm
      • 12.7 mm
      • 14.0 mm
      • 17.0 mm
      • 18.0 mm
      • 19.1 mm
      • 20.0 mm
      • 24.0 mm
      • 25.0 mm
      • 25.4 mm
      • 31.0 mm
      • 33.0 mm
      • 40.0 mm
      • 56.0 mm
      • 92.0 mm
    • Shrinkage range (max.)
      • 0.6 mm
      • 0.8 mm
      • 1.0 mm
      • 1.2 mm
      • 1.6 mm
      • 2.0 mm
      • 2.4 mm
      • 3.0 mm
      • 3.2 mm
      • 4.0 mm
      • 4.7 mm
      • 6.0 mm
      • 6.4 mm
      • 8.0 mm
      • 9.5 mm
      • 10.0 mm
      • 12.0 mm
      • 12.7 mm
      • 13.0 mm
      • 16.0 mm
      • 17.0 mm
      • 20.0 mm
      • 26.0 mm
    • Shrinking ratio
      • 2:1
      • 3:1
    • Number of cores
      • 2.0
      • 3.0
      • 4.0
  • Product features
    • Shrinking temperature
      • 90.0 °C
      • 100.0 °C
      • 110.0 °C
      • 120.0 °C
      • 135.0 °C
    • Product features
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • UL listed
      • UL recognised
      • VDE certified
      • cUL listed
      • cUR recognized

Results

(10)