61742484
Shrink hose; Cable diameter: 6.4mm - 3.2mm; Polyolefin; green/yellow; Halogenfree
PROTECT-HF 6.4/3.2 GN/YE
Add to product comparison
Price
Register for price
1 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Halogen-free products do not develop corrosive or toxic gases in the event of a fire, are flame-retardant, show little fire propagation and develop only little smoke
- Flexible
- PROTECT-HF RW: Can be flattened for marking purposes, suitable for railway applications
Application
- Insulation, protection and cable bundling
- Green-yellow shrink tube: For identifying and marking earthing connectors and cables
- PROTECT-HF RW: For railway applications and marking systems