44429030
Stamped contact; Pin; For cross-section (min./max.): 0.22mm² - 0.56mm²; Brass Gold-plated
EPIC® D-Sub SCBG AU G3 0,22-0,56 (10k)
Add to product comparison
Price
Would you like a personalized offer for this item?
Request price
1 Role per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- With corrosion-resistant gold coating for the low contact resistances and long product life.
Application
- For use with many EPIC® rectangular connector inserts or module inserts.
- Can be used universally on machine interfaces for many applications in data and signal transmission.