83881128
Temperature indicator; pieces per PU: 1000
FLEXIMARK® THERMO SPOT 52°C - 1000
Add to product comparison
Price
2,77 zł
(276,96 zł/100 PC)
1 PC per packing unit
Login for the stock enquiry.
Not currently available. Please contact us via chat for more information!
Benefits
- The attached temperature indicators make it possible to carry out a visual inspection of electrical equipment with a flat surface. A colour change occurs if the temperature is exceeded.
- Quickly identifying overheated electrical components makes rapid cause analysis possible. This allows appropriate countermeasures to be initiated to avoid plant downtimes.
- 24/7 monitoring and the memory effect make it possible to continuously record temperature exceedance, and can act as an early warning of overheating.
- Safe, fast and uncomplicated installation.
- Available in different packaging units.
Application
- For indicating temperature exceedances.
- Irreversible colour change at temperatures from +52°C.
- For use with electrical equipment.
- Can be used in dry interiors.