52001860
SKINDICHT® MINI NBR
Cable gland; M 6; Clamping range (min./max.): 2.0 - 3.0 mm; Wrench width 1: 9; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 5 bar (30 min), IP 66;
SKINDICHT® MINI M6X1 NBR
Add to product comparison
Price
1.085,04 zł
(2.170,09 zł/100 PC)
50 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Its very small size makes it ideal for applications with limited space, to achieve a high packing density.
- Suitable for particularly thin cables with outer diameters from 2.0 to 7.0 mm.
- Gentle cable clamping due to high elasticity of the sealing insert material.
- The best possible sealing enables protection class IP 68 (5 bar).
Application
- For sealing and strain relieving cable insertion into a housing.
- Can be used in dry, wet and especially in harsh and oily environments.
- Withstands high mechanical stress.
- Suitable for outdoor use.