1026797
Power cable; 5G2.5; Basic-Line; U0/U: 300/300 V; PVC; Core identification: Colours; UL recognised; Cable chain
ÖLFLEX® CHAIN PN 5 G 2,5
Add to product comparison
Price
69.803,70 zł
(2.326,79 zł/100 Metre)
Please observe the minimum order quantity of 3000 Metre.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Durable cable chain use with moderate travel distances or acceleration (LAPP performance class “Basic Line”).
- Proven cable successfully tested for over 2 million bending cycles in cable chains.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
- Operating voltage of 1000 V according to UL, permitted for North America.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
Application
- For flexible use in the PROFINET network.
- The cable design enables flexible, moderate continuously flexing use in moving machine parts and cable chains, with horizontal travel distances of up to 10 m.
- Also suitable for torsion applications in wind turbines.
- Can be used in dry, damp or wet interiors.
- Suitable for light to medium mechanical stress.
- The heat-resistant PVC outer sheath is highly resistant to acids and alkaline solutions.
Comments