38001014
SOLAR KABEL H1Z2Z2-K
Solar cable; 1X6; black; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree
TUV SOLAR KABEL H1Z2Z2-K 6MM² BK
Add to product comparison
Price
3.198,80 zł
(319,88 zł/100 Metre)
Please observe the minimum order quantity of 1000 Metre.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- 25 years in expectable lifespan under normal use conditions as defined in EN 50618
- Reduction of flame propagation and of toxic combustion gases in the event of fire
- For outdoor applications
Application
- As per EN 50618, Annex A, inside electrical installation pipe/ duct/ channel, plaster, and appliance, as well as inside or connected to double insulated/ protected appliance or system of protection class II