Canada
 
en_CA
fr_CA
 
Canada
 
en_CA
fr_CA
 

Robotics: moving precision

Connection solutions from LAPP for the robotics sector


The next generation of robotics is placing new demands on joining technology

From industrial robots and cobots to humanoid robot systems: as motion dynamics, power density and connectivity increase, so too do the demands placed on power and data connections. LAPP combines many years of experience in robotics with a comprehensive product portfolio and global application expertise. 

Do you have questions?

We are happy to support you. 
Get in touch now

Rethinking robotics


From industrial robots to physical AI

Robotics is one of the most important drivers of innovation and productivity of our time. Whilst traditional robotic systems predominantly follow predefined movement sequences, sensor technology, computer vision and AI are increasingly enabling intelligent systems that perceive their environment and adapt their behaviour according to the situation. Developments such as Physical AI and Cognitive Robotics are thus expanding the range of applications in production, logistics and services across a wide variety of industries.

Mastering the challenges of robotics


Robotics cables are typically subjected to constant high tensile, compressive, bending and torsional forces. Millions of movement cycles, high accelerations and tight bending radii call for cables that function reliably even under extreme conditions. Only cables that can withstand these stresses over the long term can guarantee the availability and precision of modern robotic systems. To this end, LAPP develops robust connectivity solutions and cables for robotics that are designed for maximum service life and the highest level of process reliability. 

Typical stresses on robotics cables 

  • Tensile stress: Forces caused by acceleration and movement of the axes  
  • Compressive stress: Mechanical stresses in guidance systems 
  • Bending stress: Continuous movements with tight bending radii  
  • Torsion: Rotational movements about the cable’s own axis  
  • Abrasion and wear: Contact with components, energy chains or surrounding structures  

Robotics is where precision and dynamics come together. The joining technology used must be able to reliably withstand torsion, bending stress and high cycle rates over the long term.

Robotics at a glance

Maximum productivity and precision in automated production processes. 

Requirements for connectivity solutions: high bending and torsional loads, complex three-dimensional motion sequences and millions of repetitive motion cycles 

Safe collaboration between humans and machines. 

Requirements for connectivity solutions: Compact, flexible and lightweight connectivity solutions for applications with limited installation space and dynamic motion sequences 

Autonomous transport and logistics systems. 

Requirements for connectivity solutions: Compact and reliable power and data connections for mobile systems with limited installation space and high availability 

Robotics in healthcare, research and logistics. 

Requirements for connectivity solutions: Compact and reliable power and data connections for a variety of operating environments and flexible movement patterns. 

Technologies designed to support and relieve the strain on people. 

Requirements for connectivity solutions: Particularly lightweight, flexible and space-saving connectivity solutions for systems worn close to the body that involve repetitive movements.

The next stage in the evolution of intelligent automation.  

Requirements for connectivity solutions: Miniaturised, lightweight and highly dynamic connection technology for complex motion axes, whilst maintaining high power and data density.

Robotics needs more than just a cable


Connection technology: the key to reliable robotics

LAPP offers a wide range of standard cables for robotics and automation applications, with high stock availability and global delivery capability. To meet individual requirements, Special Cable Solutions and Harnessing complement the standard range with tailor-made cables and ready-to-connect system solutions. This means customers receive tailor-made connectivity solutions from a single source – quickly, reliably and available worldwide.

LAPP takes a holistic approach to robotics. That is why we offer not only individual components, but also tailor-made cables and ready-to-connect assemblies.

What requirements must connectivity solutions in robotics meet?


These five challenges in modern robotics place high demands on connectivity solutions.

Extreme movement dynamics

Extreme movement dynamics
Millions of bending and torsion cycles involving complex 3D movements.  

Maximum availability

Maximum availability
A single faulty component can bring entire production processes to a standstill.  

High data rates

High data rates
Computer vision, sensor technology and physical AI require reliable, electromagnetic compatibility-compliant real-time communication.  

Compact designs

Compact designs
Cobots and humanoid robots, in particular, require space-saving solutions.  

Future-proof integration

Future-proof integration
Energy, data and signals must be transmitted reliably within ever-smaller spaces and integrated into complex system architectures. 

Why LAPP?


Expertise in robotics for over 30 years

Experience with sophisticated robotics applications and dynamic connectivity solutions worldwide.

More than just robotics cables

Power and data transmission, connection technology, protection systems, as well as individual solutions. 

Partner rather than supplier

LAPP supports its customers throughout the entire development process.

Innovation for the robotics of tomorrow

New robotics concepts require high-performance and reliable connectivity solutions.

Power & control


Tailor-made solutions

Complete connection systems from a single source 

Find out more

Robotics in Practice


Discover our customer case studies and specialist articles on robotics

Exoskeleton in motion

How the UNITRONIC® data cable supports the S700 shoulder exoskeleton through millions of movement cycles.  

Humans. Machines. Collaboration.

Hubertus Breier (CTO) and Prof. Dr. Katharina Hölzle on the future of robotics and the role of smart connection technologies.  

When robots learn to think

How AI and Physical AI are heralding the next stage in the development of robotics.  

FAQ

LAPP bietet für Robotik-Anwendungen sowohl konfektionierte Standardlösungen als auch maßgeschneiderte Verbindungslösungen, die exakt auf die Anforderungen Ihrer Anwendung abgestimmt sind. 

To LAPP Harnessing Solutions

To Special Cable Solutions

Electromagnetic compatibility (EMC) is ensured by a grounded, continuous 360° shielding connection between the cable, the cable gland and the connector, featuring a large contact area. 
Read more

Ready for the next generation of robotics?

Benefit from decades of experience in robotics, global application expertise and a comprehensive portfolio for energy, data and connectivity.

Get in touch now