Canada
 
en_CA
fr_CA
 
Canada
 
en_CA
fr_CA
 

Cable chains for classic applications

Linear movements with maximum precision


Cable chains are used wherever something needs to be moved, packaged, cut or positioned with precision. They ensure a permanent supply of energy, data or media such as air and water.

They have become indispensable in machine tools, filling systems, laser cutting machines, CNC processing machines, press construction and many other applications.

Now new in our range


SILVYN® CHAIN 301FE & 301FI

Plastic drag chain in open design for short travel distances and confined spaces – with easy cable laying thanks to open crossbars.

SILVYN® CHAIN X29

Låg ljud- och vibrationsnivå plastenergikedja för snabba, precisa rörelser – med säker kabeldragning även vid höga hastigheter.

SILVYN® CHAIN 42LC

Galvanised steel drag chain with aluminium cover for high loads – with reliable cable protection in harsh environments.

Select the appropriate drag chain and define the design



With the help of a cable chain, movements are controlled so that the forces permanently acting on the cable or media hose do not lead to premature damage or failure. The type of movement is an important application parameter. In cable chains for classic applications, the movement is linear, i.e. always along the direction specified by the chain.

Cables & conduits need to be reliably supported, guided and protected


Our cable chains are high-quality, reliable, offer a long service life and can also be used in demanding environmental conditions.

The main features:

  • They perform linear movements.
  • They are made from plastic, steel or hybrid materials.
  • They are suitable for a self-supporting or sliding arrangement with various mounting options (horizontal, standing on the side, vertical, nested, in a ring configuration, with several chains).
  • They have easy-to-open frame bars and covers for simple installation.
  • They are also available in a fully enclosed design to protect the cables and media conduits even in challenging environments and in self-supporting arrangements.

All kinds of options for a wide range of applications


Our product diversity can quickly become overwhelming. To give you an initial overview, we have divided the cable chains for two-dimensional movement sequences into different categories. The clustering is based on the one hand on the material from which the cable chain is made, and on the other hand on the possible areas of application.

Application fields:

  • Typically for short travel distances with low additional weight and fewer cables

For a self-supporting or sliding arrangement

Features:

  • The chain is compact and lightweight and impresses with its price/performance ratio

Application fields:

  • Suitable for versatile applications with medium to high loads
  • For a self-supporting or sliding arrangement

Features:

  • More stable than the previous category and a wider range of variants with larger dimensions available

Application fields:

  • For many cables, heavy loads or challenging environmental conditions
  • For a self-supporting or sliding arrangement

Features:

  • The reinforced, double side band and frame construction provides extra stability

Application fields:

  • The perfect solution for long travel distances (sliding arrangement)
  • Only for a sliding arrangement

Features:

  • Special sliding elements are integrated into the side belts, allowing the chain to glide reliably on itself with low friction

Application fields:

  • For highly dynamic, low-vibration applications
  • Only for self-supporting arrangement

Features:

  • Moves extremely quietly and precisely, achieves very high speeds (up to 20 m/s) and acceleration values (up to 200 m/s2)

Application fields:

  • For maximum loads (up to 400 kg)
  • At very low/high temperatures
  • In harsh environments (e.g. seawater, food industry)
  • For a self-supporting arrangement or long travel distances

Features:

  • Particularly robust design for challenging and extreme requirements

Cable chains that stand out


Whether maximum load, maximum stress or maximum acceleration – we have the right chain for every requirement!

Are you looking for muscle?

Our strongest steel chain carries incredible loads of up to 400 kg/m at 5 m unsupported length.

You want high speed?

Our SILENT cable chain made of plastic would actually withstand a moon rocket launch. It can be used to reach speeds of up to 70 km/h and accelerations of up to 10g can be achieved.

The right choice for highly dynamic applications


When cables and conduits have to move back and forth in the work cycle of a machine – continuously, automatically and sometimes at high speed – absolute precision is required in the planning, installation and execution of these movements. The only way to ensure that the cables and conduits can withstand the movements and bends over a long period of time is to route them along the specified path in an organized manner.

1

Precise movements for maximum functionality and service life

2

Wide range of system configurations for almost any application

3

Resistant materials for challenging environmental conditions

4

Simultaneous routing of many cables and different media

Do you want to find out more?


Each cable chain is customized for your application: The combination of components is customized to your specific needs, because the individual requirements of a single cable chain system make it unique. 

Expand your knowledge of application parameters, individual components and cable chain cables:  

Automation by means of an cable chain:

Learn all the important basics about cable chains in industry.

Find out more

8 steps to the right cable chain.

Read our whitepaper with know-how for advanced users.

Download now

Cables for cable chains

Perfectly suited for use in (highly) dynamic applications.

Discover them today