Canada
 
en_CA
fr_CA
 
Canada
 
en_CA
fr_CA
 
SLN 1/2'' SKINTOP® BK 53016230
UKCA markedCE markedUR recognised US, cUR recognised UScUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® SLN / SKINTOP® SLRN

Cable gland; NPT 1/2"; Clamping range (min./max.): 5 - 12 mm; Wrench size 1: 24; black; UV-resistant; IP 68 - 5 g/cm² (30 min);

SLN 1/2'' SKINTOP® BK 53016230

S2112

Add to product comparison

Price

Register for price

Quantity

100 PC per packing unit

Login for the stock enquiry.

Benefits

  • Konisches NPT Gewinde
  • Dauerhafter Vibrationsschutz
  • Optimale Zugentlastung
  • Große, variable Klemmbereiche
  • Hohe Funktionssicherheit

Application

  • Machine and equipment manufacturing

Last viewed articles