United Kingdom
 
 
£
United Kingdom
 
 
£

Railway technology: an attractive market

Connection solutions for rail transport from LAPP


Massive investments are being made in rail transport worldwide. According to UNIFE, the global rail market reached an average annual volume of EUR 201.8 billion between 2021 and 2023 and is expected to grow to around EUR 240.8 billion by 2029. As the company grows, so do expectations in terms of safety, reliability and standard-compliant technology. LAPP supports you with a certified portfolio for railway technology and offers you the easiest way to obtain approval for your railway vehicles.

To the UNIFE study

Do you have any questions?

Our experts will be happy to advise you and work with you to implement your individual project.
Get in touch now

From February 2026: 900 articles directly available


From our railway technology portfolio of over 3,200 articles, around 900 articles are immediately available from stock at . Benefit from availability that sets standards in the industry - with delivery times of 24 hours within Germany and 72 hours throughout Europe.

New in stock: 153 additional ÖLFLEX® TRAIN cables, also in large cross-sections up to 185 mm².

Brochure: Railway technology

Connection solutions for rail transport from LAPP
Continue

What special requirements do cables and wires need to meet in the field of railway technology?


The high reliability and smooth operation of rail vehicles largely depend on the cables and wires used. Whether they’re needed for power supply, data transmission or control – reliable connection solutions enable smooth operation and safe transport.

Cables and wires must have special properties in order to be approved for use in railway vehicles. Maximum safety for passengers and staff is crucial here.

Extreme climatic conditions during operation also place high demands on the material properties of cables, wires, glands and connections. Most components must therefore be designed for temperature ranges of -50° to +120°C.

The LAPP portfolio


Our LAPP portfolio for railway technology meets a wide range of standards and safety standards. Over 40 sales companies and around 100 sales partners guarantee worldwide availability and first-class service.

What should you keep in mind when making your product selection?


This is why fire protection in rail vehicles is given prime importance and is regulated in Europe in DIN EN 45545-2. The materials and components for railway vehicles are subject to clear specifications. Railway cables and connection solutions must therefore have the following essential properties:

  • Halogen-free
  • Flame-retardant
  • Self-extinguishing

The products used do not contribute to the spread of fire and prevent additional injury and damage in the event of a fire. In addition, the products may also need to withstand external influences such as stone impacts, torsion or strong vibrations, as well as UV radiation, oil and harsh cleaning agents.

Why use LAPP products for rail transport?


With LAPP, you benefit from tested and certified solutions that combine safety, availability and innovation.

Your benefits at a glance

Reach your destination faster

When time counts, immediately available articles and short delivery times are your competitive advantage - because they get your projects on track faster.

  • Around 900 articles immediately available from stock - Delivery times: 24 h in Germany, 72 h Europe-wide
  • More than 3,200 articles available for railway technology
  • No minimum order quantities, customised cuts possible

Certified on track

You can rely on tested quality and standard-compliant production - for maximum safety and reliability in rail transport.

  • Its own electron beam cross-linking plant
  • IRIS / TS 22163 certification at the LAPP Korea LLC production site
  • Cable types comply with EN standards and other standards
  • High production quality and reliability

Solutions that have been running reliably for decades

With over 60 years of experience and comprehensive solution expertise, we offer you everything from a single source - for connectivity solutions that last.

  • Over 60 years of development and production
  • Extensive experience in the rolling stock market
  • Complete connection solutions from a single source
  • Customised solutions for special requirements

Can't find the right product for your needs? Together, we can develop individual solutions, customized for you. Our experts would be happy to guide you.

Contact experts