Reliable connectivity starts here
EPIC connectors provide secure, detachable connections for power, signal and data across industrial environments. They are built for fast installation, long service life and consistent performance under demanding conditions. Each connector ensures a stable link that remains secure, aligned and reliably sealed.
Which essential requirements must a connector meet?
Which type of connectors can you find at LAPP?
Where are our connectors used?
Contact us
FAQ
An industrial connector is a robust electrical interface designed for use in demanding environments. Compared to standard connectors, industrial connectors are:
- Resistant to dust, moisture, and vibrations
- Designed for high reliability and long service life
- Suitable for quick connection and disconnection of machines and systems
They are essential in production environments where uptime and safety are critical.
Plastic: lightweight, corrosion-resistant, cost-effective, ideal for indoor equipment, control panels and general-purpose signal or data applications.
Metal: high strength, superior shielding, heat and impact resistance, best for harsh industrial environments, vibration-heavy machinery or outdoor installations.LAPP connectors are highly versatile and can be used across virtually all industries, including:
- Mechanical engineering
- Automotive
- Food & beverage
- Energy & infrastructure
- Transport & logistics
- Industrial automation
Thanks to their modular design and robust construction, they are suitable for both standard and demanding industrial environments.
LAPP provides a wide range of connection technologies for industrial connectors, ensuring the right solution for every application. These include:
- Screw connection – robust and reliable, ideal for fixed installations
- Crimp connection – suitable for applications requiring a strong and durable connection
- Spring clamp (push-in) – fast and efficient installation without tools
- Solder connection – for specific applications where precision is required
This variety allows you to choose the best technology based on installation speed, maintenance needs, and operational reliability.
IP65 is a protection rating that defines the level of resistance against external influences:
- IP6x: completely dust-tight
- IPx5: protected against water jets from all directions
All LAPP connectors meet at least the IP65 protection rating, making them highly resistant to dust and moisture. This ensures reliable performance in challenging industrial environments.