United Kingdom
 
 
£
United Kingdom
 
 
£
EPIC® H-BE 024 MQL
CE markedUR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® H-BE 24 Push-In termination

Insert with push-in connection Pin; Number of contacts: 24+PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Contacts included; Polycarbonate

Add to product comparison

Price

£11.96

(£1,196.11/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Estimated 7-10 days delivery.

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage spring or push-in) within the same size.
  • Push-in connection enables the shortest connection times: strands with end sleeves can be inserted and contacted without any tools; just press the orange button to remove the contact. For strands without end sleeves, the button must be pressed to open the shield terminal before insertion or removal.
  • The round test socket for 2 mm standard measuring tips is positioned so that it is still accessible for signal testing, even if the insert is already installed in the panel-mount base.
  • Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.

Last viewed article