United Kingdom
 
 
£
United Kingdom
 
 
£

Protective conduits with a double-interlocked profile

For the highest mechanical loads

Our SILVYN® double-interlocked protective conduits are torsion- and corrosion-resistant metal conduits. They are suitable for the highest mechanical loads, for example on offshore installations.

Categories

Cable protection and guiding systems
Metal protective conduit systems
Filter
  • General information
    • Product type
      • Protective cable conduit with double-interlocked profile
  • Product design
    • Bending protection
      • Yes
    • Inner diameter
      • 9.5 mm
      • 13.0 mm
      • 17.0 mm
      • 22.0 mm
      • 26.0 mm
      • 34.0 mm
      • 40.3 mm
      • 51.6 mm
    • Outer diameter
      • 12.5 mm
      • 16.0 mm
      • 21.0 mm
      • 26.0 mm
      • 30.0 mm
      • 39.0 mm
      • 44.4 mm
      • 55.7 mm
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 2 "
      • 3/4 "
      • 3/8 "
      • 5/16 "
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
  • Product features
    • Characteristics
      • Acid-resistant
      • Alkali-resistant
      • Chemical resistant
      • Corrosion-resistant
      • Flame-retardant
      • For continuous flexing
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • Ozone resistant
      • Reverse bending resistance
      • Solvent resistance
      • UV-resistant
      • salt water resistant
  • Certifications and standards
    • Certificates
      • CE marked

Results

(1)