United Kingdom
 
 
£
€
United Kingdom
 
 
£
€

Accessories for parallel corrugated protective conduits

Accessories for a reliable connection

The accessories for parallel corrugated protective conduits are compatible with a wide range of protective conduits. LAPP also offers plugs, caps, mounting brackets and reducers.

 

Cable protection and guiding systems
Parallel corrugated protective conduit systems
  • Mounting bracket
  • End sleeve
  • Y-connector
  • I-connector
  • Reducer
  • T-connector
  • Blanking plugs
  • Sealing ring
  • Chemical resistant
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • UV-resistant
  • Vibration protection
  • CE marking
  • UL recognized
 
  • General information
    • lappDisplayNewIcon
      • No
    • Product type
      • Mounting bracket
      • End sleeve
      • Y-connector
      • I-connector
      • Reducer
      • T-connector
      • Blanking plugs
      • Sealing ring
  • Product design
    • Conduit gland design
      • Y-piece
      • Round
      • T-piece
    • Inner diameter
      • 14.5 mm
      • 17.5 mm
      • 25.7 mm
      • 11.7 mm
      • 14.0 mm
      • 19.0 mm
      • 25.0 mm
      • 31.5 mm
      • 33.0 mm
      • 41.0 mm
      • 70.0 mm
      • 95.0 mm
    • Outer diameter
      • 44.1 mm
      • 50.0 mm
      • 33.8 mm
      • 22.5 mm
      • 27.6 mm
      • 29.5 mm
      • 33.6 mm
      • 42.2 mm
      • 48.5 mm
    • Nominal size
      • 16 "
      • 28 "
      • 34 "
      • 42 "
      • 54 "
      • 10 "
      • 21 "
      • 13 "
      • 18 "
      • 20 "
      • 36 "
      • 48 "
      • 23 "
      • 25 "
      • 29 "
      • 10/13 "
      • 14 "
      • 15.8 "
      • 17 "
      • 18/21 "
      • 21.2 "
      • 28.5 "
      • 32 "
      • 34.5 "
      • 42.5 "
      • 54.5 "
      • 11 "
      • 12 "
      • 16-13-13 "
      • 21-16-16 "
      • 28-21-21 "
      • 34-28-28 "
      • 37 "
      • 45 "
      • 56 "
      • 6 "
      • 70 "
    • EMC shielding
      • No
    • For conduit outer diameter
      • 34 mm
      • 28 mm
      • 42 mm
      • 16 mm
      • 21 mm
      • 54 mm
      • 20 mm
      • 25 mm
      • 10 mm
      • 13 mm
      • 18 mm
      • 32 mm
    • Body material
      • Polyamide
      • Thermoplastic elastomers
    • Colour
      • black
      • grey
  • Product features
    • IP protection rating
      • IP 66
      • IP 68
      • IP 67
      • IP 69
      • IP 69K
    • Characteristics
      • Chemical resistant
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • UV-resistant
      • Vibration protection
  • Certifications and standards
    • Certificates
      • CE marking
      • UL recognized

 

(18)