United Kingdom
 
 
£
€
United Kingdom
 
 
£
€

Parallel corrugated protective conduits

Different corrugated conduits for a wide range of applications

The parallel corrugated protective conduit systems from the SILVYN® brand have a wide range of applications, for example for indoors and outdoors, as well as for industrial applications. The cable conduits are highly resistant to oil, petrol, acids and other chemicals. The parallel corrugated cable conduits also have VDE, UL and DNV-GL approval.

 

Cable protection and guiding systems
Parallel corrugated protective conduit systems
  • Parallel corrugated protective conduit
  • Parallel corrugated protective conduit with thread
  • Rolling Stock
  • Agricultural & Farm Machinery
  • Renewable Energy: Solar
  • Construction Machinery
  • Ships & boats
  • Assembly Machines
  • Machine tools
  • Packaging
  • Power Grids
  • Processing Industries
  • Acid-resistant
  • Alternating bending resistance
  • Cadmium-free
  • Chemical resistant
  • Flame-retardant
  • For permanent bending
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CE marking
  • DNV-certified
  • Fire protection tested for railway vehicles
  • UL recognized
  • VDE certified
  • cUR recognised
 
  • General information
    • lappDisplayNewIcon
      • No
    • Product type
      • Parallel corrugated protective conduit
      • Parallel corrugated protective conduit with thread
    • Industry segment
      • Rolling Stock
      • Agricultural & Farm Machinery
      • Renewable Energy: Solar
      • Construction Machinery
      • Ships & boats
      • Assembly Machines
      • Machine tools
      • Packaging
      • Power Grids
      • Processing Industries
  • Product design
    • With bending protection
      • No
      • Yes
    • Inner diameter
      • 12.0 mm
      • 6.5 mm
      • 10.0 mm
      • 14.3 mm
      • 16.1 mm
      • 16.5 mm
      • 22.0 mm
      • 23.0 mm
      • 28.3 mm
      • 29.0 mm
      • 35.8 mm
      • 36.0 mm
      • 46.7 mm
      • 48.0 mm
      • 56.3 mm
      • 6.3 mm
      • 9.8 mm
      • 11.8 mm
      • 14.2 mm
      • 16.7 mm
      • 22.8 mm
      • 28.1 mm
      • 6.2 mm
      • 9.6 mm
      • 14.8 mm
      • 19.1 mm
      • 35.5 mm
      • 47.2 mm
      • 66.5 mm
      • 67.2 mm
      • 91.0 mm
      • 91.3 mm
      • 126.5 mm
      • 8.9 mm
      • 11.1 mm
      • 13.5 mm
      • 16.6 mm
      • 17.7 mm
      • 24.3 mm
      • 28.9 mm
      • 30.2 mm
      • 40.1 mm
      • 52.5 mm
    • Outer diameter
      • 34.5 mm
      • 10.0 mm
      • 28.5 mm
      • 21.2 mm
      • 13.0 mm
      • 15.8 mm
      • 18.5 mm
      • 42.5 mm
      • 54.5 mm
      • 21.1 mm
      • 67.2 mm
      • 106.0 mm
      • 20.0 mm
      • 25.0 mm
      • 12.8 mm
      • 15.7 mm
      • 28.4 mm
      • 34.7 mm
      • 42.2 mm
      • 42.3 mm
      • 53.8 mm
      • 54.2 mm
      • 79.2 mm
      • 79.6 mm
      • 146.5 mm
      • 12.9 mm
      • 16.0 mm
      • 32.0 mm
      • 40.0 mm
      • 50.0 mm
      • 63.0 mm
    • Nominal size
      • 10 "
      • 16 "
      • 13 "
      • 18 "
      • 21 "
      • 28 "
      • 34 "
      • 42 "
      • 54 "
      • 17 "
      • 23 "
      • 29 "
      • 36 "
      • 48 "
      • 70 "
      • 95 "
      • 12 "
      • 20 "
      • 25 "
      • 125 "
      • 56 "
      • 67 "
      • 7 "
      • 26 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
    • Body material
      • Polyamide
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • black
      • grey
  • Product features
    • Characteristics
      • Acid-resistant
      • Alternating bending resistance
      • Cadmium-free
      • Chemical resistant
      • Flame-retardant
      • For permanent bending
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certificates
      • CE marking
      • DNV-certified
      • Fire protection tested for railway vehicles
      • UL recognized
      • VDE certified
      • cUR recognised

 

(7)