United Kingdom
 
 
£
United Kingdom
 
 
£

Simple plastic protective conduits

Simple and flexible protection

Our simple plastic protective conduits allow you to bundle your cables and protect against dust and moisture. We also offer suitable plastic protective conduits for applications with mechanical stress.

 

Cable protection and guiding systems
Plastic protective conduit systems
  • Protective cable conduit with plastic spiral
  • Simple protective conduit
  • Acid-resistant
  • Alternating bending resistance
  • Chemical resistant
  • Flame-retardant
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CE marking
  • CSA certified
  • UL listed
 
  • General information
    • End of sales article
      • No
    • lappDisplayNewIcon
      • No
    • Product type
      • Protective cable conduit with plastic spiral
      • Simple protective conduit
  • Product design
    • With bending protection
      • No
      • Yes
    • Inner diameter
      • 14.0 mm
      • 10.0 mm
      • 12.0 mm
      • 16.0 mm
      • 22.0 mm
      • 30.0 mm
      • 38.0 mm
      • 7.0 mm
      • 9.0 mm
      • 11.0 mm
      • 12.6 mm
      • 13.0 mm
      • 16.1 mm
      • 18.0 mm
      • 21.0 mm
      • 23.0 mm
      • 26.5 mm
      • 31.5 mm
      • 32.0 mm
      • 40.4 mm
      • 45.0 mm
      • 52.4 mm
    • Outer diameter
      • 14.0 mm
      • 16.0 mm
      • 18.0 mm
      • 20.0 mm
      • 27.0 mm
      • 36.0 mm
      • 44.0 mm
      • 9.0 mm
      • 12.0 mm
      • 19.4 mm
      • 22.0 mm
      • 23.4 mm
      • 28.0 mm
      • 29.5 mm
      • 36.3 mm
      • 38.0 mm
      • 46.0 mm
      • 51.0 mm
      • 52.4 mm
      • 66.6 mm
    • Nominal size
      • 14 "
      • 16 "
      • 18 "
      • 20 "
      • 27 "
      • 36 "
      • 44 "
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 2 "
      • 3/4 "
      • 3/8 "
      • 51 "
    • Jacket material
      • No sheath
      • Plastic
    • Body material
      • Polyvinylchloride
    • Smooth outer conduit surface
      • Yes
    • Smooth inner conduit surface
      • Yes
    • Colour
      • silver grey
      • black
      • orange
  • Product features
    • Characteristics
      • Acid-resistant
      • Alternating bending resistance
      • Chemical resistant
      • Flame-retardant
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certificates
      • CE marking
      • CSA certified
      • UL listed

 

(4)