United Kingdom
 
 
£
United Kingdom
 
 
£

Mobile chargers

Flexible charging – wherever electricity is available

For maximum independence when charging your e-vehicle: Our mobile chargers enable charging at conventional household sockets as well as at powerful industrial sockets – without the need for a permanently installed charging station. Ideal for use on the road, on construction sites or in commercial fleets. Discover the right solution for your requirements here.

Categories

eMobility
eMobility charging solutions
Filter
  • General information
    • Product type
      • Mode 2 charger
      • Mobile charging station
    • Charging mode
      • Mode 2 according to IEC 61851
  • Electrical parameters
    • pdm_atr_nominal_current
      • 10.0 A
      • 32.0 A
    • Charging power
      • 2.3 kW
      • 22.0 kW
  • Product design
    • Number of phases
      • 1-phase
      • 3-phase
    • Connector infrastructure
      • Power adapter CEE 32 A 3-phase
      • Power adapter type E/F 10 A
      • Type E/F
      • Type G
    • Connector vehicle
      • Type 2 according to IEC 62196
  • Product features
    • Characteristics
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • Suitable for EX-applications
      • UV-resistant
  • Certifications and standards
    • Certificates
      • CE marked
      • VDE certified

Results

(2)