United Kingdom
 
 
£
United Kingdom
 
 
£

Mode 3 AC charging cable

AC charging cable for every situation

With Mode 3 cables, you can charge all electric and plug-in hybrid cars with a Type 2 vehicle socket at a wall box or charging station with AC power supply. We offer the charging cable in the standard variant, in a space-saving spiralised form and as a patented HELIX charging cable with shape memory.

Categories

eMobility
eMobility charging solutions
  • Automotive
  • Renewable Energy: Solar
  • Rolling Stock
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Ozone resistant
  • UV-resistant
  • CE marked
Filter
  • General information
    • End of sales article
      • No
    • Industry segment
      • Automotive
      • Renewable Energy: Solar
      • Rolling Stock
  • Electrical parameters
    • Nominal current
      • 32 A
      • 20 A
    • Charging power
      • 22.0 kW
      • 11.0 kW
      • 7.4 kW
      • 3.7 kW
  • Product design
    • Series
      • Straight
      • Helix
      • Double helix
      • Spiral
    • Number of phases
      • 3-phase
      • 1-phase
    • Total length of assembly
      • 5.0 m
      • 7.0 m
      • 3.0 m
      • 10.0 m
    • Outer sheath colour
      • orange
      • black
    • Plug design standard
      • Type 2 IEC 62196
  • Product features
    • Characteristics
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Ozone resistant
      • UV-resistant
  • Certifications and standards
    • Certificates
      • CE marked

Results

(4)