United Kingdom
 
 
£
United Kingdom
 
 
£

New products

Discover now


Solutions of tomorrow – already today

LAPP is committed to high-quality products, connection solutions and competent support as a partner on an equal footing. We embody creative innovation and guarantee constant quality. For us, developing new products means understanding the challenges our customers face and putting them at the centre of our service offerings. We are thereby constantly finding new, innovative connection solutions that help to meet growing requirements in a targeted manner.

We don't just solve customer-specific challenges – our self-imposed ambition to be a technology leader drives us to identify and take action on key technology trends at an early stage, even before customers ask for the corresponding solutions.

Quality always comes first for us. It is with this in mind that we test the hardware and flawless functioning of our connection solutions and products in our own laboratory. For the best possible performance and maximum reliability.

Innovative and sustainable, looking to the future and with maximum quality standards – these are the new products from LAPP.

All new products at a glance

Cables and wires


The right solution for every requirement

LAPP's success story begins in 1957 with the invention of the world's first cables with different colour-coded cores for better identification. A brilliant innovation that paved the way, even to this day. Modern LAPP cables are the result of a development process based on extensive expertise and decades of experience. Our cables perform a range of basic tasks and are suitable for thousands of applications. Our range includes power supply cables, control cables for extremely reliable signal transmission and data cables that guarantee fault-free transmissions.

Innovations Autumn 2024


Discover them today

ÖLFLEX® 195 CY

It also works without. The oil-resistant and shielded control cable does not have an inner sheath - this reduces weight and outer diameter. This saves space during installation. The cable, which is approved for use in North America, also offers a high level of electrical safety thanks to a test voltage of 4000 V.

ÖLFLEX® SOLAR XLS-R T

As a couple or alone? The choice is yours. Our twin solar cable combines outgoing and return conductors - and thus simplifies system planning.  This saves time during installation. Practical: If required, the twin cable can be split along the separator, giving you two individual cables and therefore full flexibility.

Cable assemblies


Ready to connect and time-saving

Our cables, which are already fitted with one or two connectors at the factory, streamline internal processes and meet the highest quality criteria thanks to LAPP's expertise. Cable assemblies are ready for immediate use and can be connected directly at the intended location. Various work steps such as stripping the cable, stripping the cores, crimping the conductor or final connector assembly are no longer required. Due to standardised production steps, our various pre-assembled power and control cables and data cable assemblies always meet the same quality criteria.

Innovations Autumn 2024


Discover them today

EPIC® SOLAR 4 GEN2 Patch cable

Plug & play under the sun: speed up the installation of your PV system with these preassembled, durable solar cables. Thanks to the high-quality plug connections at both ends of the cable, solar modules and strings can be connected many times faster - increased efficiency guaranteed!

EPIC® SENSOR M12 chassis connector

For the express connection of your sensor-actuator devices in the control cabinet, this built-in connector already comes with 50 cm long single cores. It is screwed into the housing at the front and can then be easily wired inside the housing. Its stability and resistance (IP 67) ensure secure connections in the sensor/actuator field.

Network and distribution components


For optimum automation in industry

Connect, distribute, network: groundbreaking industry automation cannot be achieved without intelligent networking of production facilities. The digitalisation of production processes requires that the individual components of a production environment communicate with one another and with information systems. A reliable data exchange is essential for this. LAPP supports the transmission of simple control signals as well as protocol-based fieldbus or Ethernet signals with network and distribution components for sensor actuator, fieldbus and Ethernet applications. After all, the future of industry starts with choosing the right components.

Innovations Autumn 2024


Discover them today

UNITRONIC® ACCESS SP08 IOL

A master of its trade. Depending on the variant, the IO-Link master with single protocol supports the Industrial Ethernet protocols PROFINET, EtherNET/IP, EtherCAT, Modbus TCP or CC-Link. The robust metal housing with protection class IP 67 and IP 69K is resistant to welding spatter and suitable for harsh environments.

UNITRONIC® ACCESS MP08 DIO

Building bridges made easy. The digital module with multi-protocol serves as an interface between decentralised sensors and actuators at field level and a PLC at control level. It is also resistant to welding spatter and has IP 67 and IP 69K protection.

UNITRONIC® ACCESS HUB08 IOL

Communication down to the last metre. Our hub with globally standardised IO-Link technology enables bidirectional communication right down to field level. Digital sensors and actuators can therefore be conveniently integrated into the IO-Link network. The hub is also resistant to weld spatter and has IP 67 and IP 69K protection.

UNITRONIC® ACCESS MP08 IOL

Versatile in use. Our IO-Link master combines several Industrial Ethernet and IoT-based protocols in one thanks to its multi-protocol. This reduces the number of different devices and increases flexibility. The robust metal housing with IP 67 and IP 69K protection is resistant to welding splashes and suitable for harsh environments.

Connectors


Reliable even after thousands of plug cycles

Detachable connections that withstand thousands of plug cycles: our connectors are the elementary component of a detachable, secure connection of two cables or for connecting one cable to a device or machine. They are used for power supply as well as signal and data transmission in various industrial environments and ensure the best possible connection. They supply other equipment with energy, control signal transmissions and guarantee data exchange. LAPP has developed connectors in various variants for numerous applications – as individual units, kits or customer-specific assemblies.

Innovations Autumn 2024


Discover them today

EPIC® DATA M12X

The M12X data connector transmits data and signals with absolute reliability. Thanks to its vibration-proof design, it is also suitable for use in moving machine parts and the cable chain. It is available as a cable connector, coupling connector or control cabinet feed-through, as well as with insulation displacement or crimp termination.

The solid data connectors are now also available with a vibration-proof crimp termination for maximum contact safety.

EPIC® DATA RJ45

Prepare your network for the future: The ever-increasing demands for high-performance data transmission require the consistent expansion of backbone networks. The Cat.8.1-compatible RJ45 connector is suitable for high-frequency signal transmission up to 2000 MHz and for Ethernet applications up to 40GBase-T in accordance with IEEE 802.3bq. 

EPIC® H-Q 12

Small, strong, robust - this 12+PE rectangular connector insert with crimp termination is a real all-rounder! It delivers a power of up to 10 A, impresses with its very compact design and is made of a robust and non-flammable plastic in accordance with UL94 V-0. Practical: UL approval and compatibility with standard plug connections.

EPIC® H-BE 6 Push-In

Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 6+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.

EPIC® H-BE 10 Push-in connection

Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 10+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.

EPIC® H-BE 16

Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 16+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.

EPIC® H-BE 24 Push-in connection

Without any tools. The rectangular connector insert with push-in connection enables a completely tool-free connection - in no time at all. Signal testing is also possible without any problems, even when installed. The 24+PE insert is made of robust and non-flammable plastic in accordance with UL94 V-0.

EPIC® H-A/H-B clutch housing

The same but better: this rectangular connector housing has been completely redesigned in terms of design and feel. While the technical features and benefits have remained the same, the modern design is not only visually appealing, but also gives you a much better grip when plugging and unplugging.

EPIC® H-A 3 MTG

Threaded borehole, extra large threaded borehole or would you prefer an integrated SKINTOP® cable gland? Our grommet housings from the EPIC® H-A 3 series with straight cable entry are available in different variants - to suit your requirements. Despite their extremely compact design, they guarantee a secure connection - even under harsh conditions.

EPIC® H-A 3 MTS

Threaded borehole or would you prefer an integrated SKINTOP® cable gland? Our grommet housings from the EPIC® H-A 3 series with side cable entry are available in both variants - to suit your requirements. Despite their extremely compact design, they guarantee a secure connection - even under harsh conditions.

EPIC® H-A 3 MEG

You can't go wrong with our EPIC® H-A 3 range of installation housings. Despite their extremely compact size, they guarantee a secure connection - even under harsh conditions. The straight cable entry ensures organised cable routing and the arrow as a design element on the surface of the housing makes it easier to plug in.

EPIC® H-A 3 MEGS

You can't go wrong with our EPIC® H-A 3 range of installation housings. Despite their extremely compact size, they guarantee a secure connection - even under harsh conditions. The lateral cable entry ensures that cables are laid in an organised manner and the arrow as a design element on the surface of the housing makes it easier to plug in.

EPIC® SOLAR 4 GEN2 F

Always a good sign! Our weather-resistant solar connectors for cabling solar modules up to 1500 V are TÜV SÜD certified. The connector with the self-retaining cap nut and haptic feedback is compatible with many connectors from well-known manufacturers. Connector assembly can also be carried out fully automatically.

EPIC® SOLAR 4 GEN2 M

Always a good sign! Our weather-resistant solar connectors for cabling solar modules up to 1500 V are TÜV SÜD certified. The connectors with self-locking cap nut and haptic feedback are compatible with many plug connections from well-known manufacturers. In addition, connector assembly can be fully automated.

EPIC® H-Q 2 Axial screw connection

A real powerhouse! The 2+PE rectangular connector insert with axial screw connection is really powerful - up to 40 A - despite its extremely space-saving size. Only an Allen key is required for the connection. Available in two variants with a rated voltage of 400 V or 830 V.

EPIC® H-A 3 Cage clamp connection

The rectangular connector insert with cage clamp connection is perfect for anyone who wants to assemble without special tools. It ensures a vibration-proof connection and is made of a robust, non-flammable plastic in accordance with UL94 V-0. The 3+PE insert fits into EPIC® H-A 3 series housing and also has UL approval.

EPIC® H-A 4 Cage clamp connection

The rectangular connector insert with cage clamp connection is perfect for anyone who wants to assemble without special tools. It ensures a vibration-proof connection and is made of a robust, non-flammable plastic in accordance with UL94 V-0. The 4+PE insert fits into EPIC® H-A 3 series housing and also has UL approval.

EPIC® POWER M12 chassis connector

For the express connection of devices in the control cabinet, this built-in connector already comes with 50 cm long single cores. It is screwed into the housing at the front and can then be easily wired inside the housing. M12L/M12T are used to connect smaller devices in DC applications; M12S and M12T, on the other hand, are used to connect three-phase motors up to 7.5 kW. All variants are UL-certified!

EPIC® SOLAR 4 GEN2 Built-in plug F

This solar connector ensures the reliable connection of solar modules to the centrepiece of the photovoltaic system. It is mounted directly on the inverter, where the light energy is converted into grid-standard alternating current. Its solid construction with double snap-in hooks make it a durable connector. 

EPIC® SOLAR 4 GEN2 Built-in plug M

This solar connector ensures the reliable connection of solar modules to the centrepiece of the photovoltaic system. It is mounted directly on the inverter, where the light energy is converted into grid-standard alternating current. Its solid construction with double snap-in hooks make it a durable connector. 

EPIC® BATTERY F

Special connection technology for energy storage systems up to 1500 V: Because battery modules are the most important component within energy storage systems, they must be connected extremely safely, quickly and efficiently. With this 360° rotatable battery pole plug connection, cabling the battery poles at the front is done in no time at all. 

Cable glands


Sealing and strain-relieving cable entry

When a cable meets the housing of a machine or a control cabinet, a cable gland is usually used. This makes it possible to insert cables into a housing and to securely seal cables and housings with different materials such as fluorine rubber, nitrile rubber, silicone or gel seals. In addition, cable glands provide strain relief for the cable. They protect the interior of the housing from harmful environmental influences such as dust and moisture. LAPP offers high-quality single entries and multi entries, as well as accessories and tools for assembling the cable glands.

Marking systems


Ensure efficient organisation

Stop the cable chaos – with clear labelling! The marking systems from LAPP enable quick and individual identification, even in an industrial environment. The marking systems are suitable for clear marking and/or labelling or equipment such as cables, wires, single cores and other electrical components. Bring order to your application with individual numbers, letters, symbols and character markings for individual labelling. Further aid is provided by our laser or thermal transfer printing labels, printers, label software, safety signage as well as our tools and accessories.

Innovations Autumn 2024


Discover them today

FLEXIMARK® THERMO CLIP

Let's go. The starter kit gives you the perfect basic set of FLEXIMARK® THERMO CLIP temperature indicators for five different cable outer diameters at your fingertips. Supplied in a stable case with a transparent cover and small part insert. Perfect for safe transport in assembly applications or for storage.

Tools and accessories


Great tool, half the work

LAPP is the largest European system supplier for “all cable technology”. After all, we know that achieving big goals is impossible without the right cable accessories and suitable tools. LAPP's product range of tools and accessories includes tools, end sleeves and cable lugs, products for EMC and earthing, as well as insulation and shrink tube products, cable trolley systems, cable duct and cable wedge clamps and products for cable bundling. As a leading supplier of cabling solutions, we are naturally also experts in handling, assembling and installing cables.

Innovations Autumn 2024


Discover them today

EPIC® RJ45 hand crimping pliers

The lightweight yet robust hand crimping pliers provide you with the best support for your crimping project. You can use it to quickly and easily create a stable crimp connection between an RJ45 plug connector and a four-pair data cable. Definitely an indispensable tool for the assembly of Ethernet cables!

Universal attachment for cobots

Regardless of whether it is a robot arm or a cylindrical body. With the universal attachment for collaborative robots, you can attach hoses and cables quickly and easily. The detachable fastener made of TPE is suitable for round bodies with an outer diameter of 50 mm to 120 mm.